WIEGMANN
NEMA 4X Continuous Hinge Twist Latch 30X24X8 Fiberglass-Opaque
Image of HW-N4X302408CH NEMA 4X Continuous Hinge Twist Latch 30X24X8 Fiberglass-Opaque
*Representative image
Image of HW-N4X302408CH NEMA 4X Continuous Hinge Twist Latch 30X24X8 Fiberglass-Opaque

NEMA 4X Continuous Hinge Twist Latch 30X24X8 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X302408CH

NEMA 4X Continuous Hinge Twist Latch 30X24X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-N4X302408CH

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

Control Series

Type

Enclosure

UPC

786725857708

Dimensions

Actual Depth

8.81 in

Actual Height

33.41 in

Actual Width

26.32 in

Cubic Capacity

5760 cu.in

Depth

8 in

Height

30 in

Weight

45 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

4