

Brand: Wiegmann
Catalog ID: HW-N4X726024CH
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-N4X726024CH
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Series
Control Series
Type
Enclosure
UPC
786725878857
Actual Depth
13.38 in
Actual Height
72.5 in
Actual Width
60.5 in
Cubic Capacity
57889 cu.in
Depth
13 in
Height
73 in
Weight
431 lb
Width
61 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1