WIEGMANN
NEMA 4X Continuous Hinge Twist Latch 90X72X24 Fiberglass-Opaque
Image of HW-N4X907224CH NEMA 4X Continuous Hinge Twist Latch 90X72X24 Fiberglass-Opaque
*Representative image
Image of HW-N4X907224CH NEMA 4X Continuous Hinge Twist Latch 90X72X24 Fiberglass-Opaque

NEMA 4X Continuous Hinge Twist Latch 90X72X24 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X907224CH

NEMA 4X Continuous Hinge Twist Latch 90X72X24 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-N4X907224CH

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

Control Series

Type

Enclosure

UPC

786725878932

Dimensions

Actual Depth

25.88 in

Actual Height

90.57 in

Actual Width

72.5 in

Cubic Capacity

172718 cu.in

Depth

26 in

Height

91 in

Weight

765 lb

Width

73 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1