

Brand: Wiegmann
Catalog ID: HW-N4X483612CHW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-N4X483612CHW
Color
Gray
Cover Type
Hinged Cover with Window
Material
Fiberglass
Mounting Type
Series
Control Series
Type
Enclosure
UPC
786725878390
Actual Depth
13.93 in
Actual Height
51.29 in
Actual Width
36.62 in
Cubic Capacity
20736 cu.in
Depth
12 in
Height
48 in
Weight
96 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
1