WIEGMANN
NEMA 4X Fibreglass Continuous Hinge Link Lock 10X8X6
Image of HW-J100806CHTL NEMA 4X Fibreglass Continuous Hinge Link Lock 10X8X6
*Representative image
Image of HW-J100806CHTL NEMA 4X Fibreglass Continuous Hinge Link Lock 10X8X6
Image of HW-J100806CHTL NEMA 4X Fibreglass Continuous Hinge Link Lock 10X8X6
Image of HW-J100806CHTL NEMA 4X Fibreglass Continuous Hinge Link Lock 10X8X6
Image of HW-J100806CHTL NEMA 4X Fibreglass Continuous Hinge Link Lock 10X8X6

NEMA 4X Fibreglass Continuous Hinge Link Lock 10X8X6

Brand: Wiegmann

Catalog ID: HW-J100806CHTL

NEMA 4X JIC Continuous Hinge Link Lock 10X8X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J100806CHTL

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

JIC Series

Type

Enclosure

UPC

786725877218

Dimensions

Actual Depth

6.5 in

Actual Height

11.97 in

Actual Width

9.42 in

Cubic Capacity

480 cu.in

Depth

6 in

Height

10 in

Weight

5.2 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1