WIEGMANN
NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable 6X6X4
Image of HW-J60604CHQR NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable 6X6X4
*Representative image
Image of HW-J60604CHQR NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable 6X6X4

NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable 6X6X4

Brand: Wiegmann

Catalog ID: HW-J60604CHQR

NEMA 4X JIC Continuous Hinge Quick Release Padlockable 6X6X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J60604CHQR

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

JIC Series

Type

Enclosure

UPC

786725857210

Dimensions

Actual Depth

4.75 in

Actual Height

7.5 in

Actual Width

7.5 in

Cubic Capacity

144 cu.in

Depth

4 in

Height

6 in

Weight

2.75 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

240