WIEGMANN
NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 10X8X8
Image of HW-J100808XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 10X8X8
*Representative image
Image of HW-J100808XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 10X8X8
Image of HW-J100808XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 10X8X8
Image of HW-J100808XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 10X8X8
Image of HW-J100808XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 10X8X8

NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 10X8X8

Brand: Wiegmann

Catalog ID: HW-J100808XD

NEMA 4X JIC Continuous Hinge Quick Release Padlockable Extended Depth 10X8X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Extended depth enclosure with lift-off four-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal

General

Catalog Number

HW-J100808XD

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

JIC Series

Type

Enclosure

UPC

786725885039

Dimensions

Actual Depth

7.84 in

Actual Height

9.73 in

Actual Width

7.73 in

Cubic Capacity

640 cu.in

Depth

8 in

Height

10 in

Weight

5.8 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1