WIEGMANN
NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 12X10X10
Image of HW-J121010XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 12X10X10
*Representative image
Image of HW-J121010XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 12X10X10
Image of HW-J121010XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 12X10X10
Image of HW-J121010XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 12X10X10
Image of HW-J121010XD NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 12X10X10

NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable Extended Depth 12X10X10

Brand: Wiegmann

Catalog ID: HW-J121010XD

NEMA 4X JIC Continuous Hinge Quick Release Padlockable Extended Depth 12X10X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Extended depth enclosure with lift-off four-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal

General

Catalog Number

HW-J121010XD

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

JIC Series

Type

Enclosure

UPC

786725878260

Dimensions

Actual Depth

10.06 in

Actual Height

13.56 in

Actual Width

10.93 in

Cubic Capacity

1200 cu.in

Depth

10 in

Height

12 in

Weight

9.1 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1