

Brand: Wiegmann
Catalog ID: HW-J201608CHQRW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J201608CHQRW
Color
Gray
Cover Type
Hinged Cover with Window
Material
Fiberglass
Mounting Type
Series
JIC Series
Type
Enclosure
UPC
786725858859
Actual Depth
8.83 in
Actual Height
22 in
Actual Width
17.68 in
Cubic Capacity
2560 cu.in
Depth
8 in
Height
20 in
Weight
19.9 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Pallet Quantity
1