

Brand: Wiegmann
Catalog ID: HW-J141206CHSC
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J141206CHSC
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Series
JIC Series
Type
Enclosure
UPC
786725857166
Actual Depth
6.25 in
Actual Height
15.5 in
Actual Width
13.5 in
Cubic Capacity
1008 cu.in
Depth
6 in
Height
14 in
Weight
8.5 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
30