WIEGMANN
NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel
Image of WA181806GSCSSA NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel
*Representative image
Image of WA181806GSCSSA NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel

NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel

Brand: Wiegmann

Catalog ID: WA181806GSCSSA

NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 316 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

General

Application

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

Catalog Number

WA181806GSCSSA

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Finish Type

Smooth Grained

Material

316 Stainless Steel

Mounting Type

  • Wall
  • Wall

Number of Doors (Fixed)

1

UPC

786725891047

Dimensions

Actual Height

18.125 in

Actual Width

18.125 in

Cubic Capacity

1944 cu.in

Depth

6 in

Height

18 in

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4, 4X, 12, 13

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1 EA

Pallet Quantity

1