WIEGMANN
NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel
Image of WA181806GSCSSA NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel

NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel

Brand: Wiegmann

Catalog ID: WA181806GSCSSA

NEMA 4X Gasketed Screw Cover 18X18X6 316 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 316 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

General

Application

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

Catalog Number

WA181806GSCSSA

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Finish Type

Smooth Grained

Material

316 Stainless Steel

Mounting Type

Wall

Number of Doors (Fixed)

1

UPC

786725891047

Dimensions

Actual Height

18.125 in

Actual Width

18.125 in

Cubic Capacity

1944 cu.in

Depth

6 in

Height

18 in

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4, 4X, 12, 13

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1 EA