WIEGMANN
NEMA 4X Gasketed Screw Cover 36X36X12 316 Stainless Steel
Image of WA363612GSCSSA NEMA 4X Gasketed Screw Cover 36X36X12 316 Stainless Steel

NEMA 4X Gasketed Screw Cover 36X36X12 316 Stainless Steel

Brand: Wiegmann

Catalog ID: WA363612GSCSSA

NEMA 4X Gasketed Screw Cover 36X36X12 316 Stainless Steel

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

  • Bodies and covers are fabricated from 316 stainless steel
  • Seams are continuously welded and ground smooth
  • Cover contains a closed cell oil resistent neoprene gasket
  • Ground stud is located on the inside of the cover
  • No mounting provisions are provided

General

Application

Designed for use as a wiring box, junction box, pull box, or terminal box with many indoor and outdoor applications where dust or moisture is a problem.

Catalog Number

WA363612GSCSSA

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Finish Type

Smooth Grained

Material

316 Stainless Steel

Mounting Type

Wall

Number of Doors (Fixed)

1

UPC

786725891108

Dimensions

Actual Height

36.25 in

Actual Width

36.25 in

Cubic Capacity

15552 cu.in

Depth

12 in

Height

36 in

Width

36 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4, 4X, 12, 13

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1 EA