

Brand: Wiegmann
Catalog ID: W2A4C9DP47LV
Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.
Catalog Number
W2A4C9DP47LV
Finish Type
Stainless Steel
Series
Guardian X Series
Type
Air Conditioner
UPC
786725888108
Actual Depth
10 in
Actual Height
47 in
Actual Width
17 in
Weight
135 lb
Hertz Input
60
Voltage Rating
230 V
Certified Listed
Nema Rating
4X