WIEGMANN
Image of W2NA6C14DP50LV NEMA 4X Guardian X Series Air Conditioner, 50x20x12, 14,000 BTU/H, 230 V

NEMA 4X Guardian X Series Air Conditioner, 50x20x12, 14,000 BTU/H, 230 V

Brand: Wiegmann

Catalog ID: W2NA6C14DP50LV

Collection name: Guardian X

NEMA 4X Guardian X Series Air Conditioner, 50x20x12, 14,000 BTU/H, 230 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

W2NA6C14DP50LV

Finish Type

Stainless Steel

Series

DP 50 Series (14,000 BTU/H)

Type

Air Conditioner

UPC

786725888214

Dimensions

Actual Depth

12 in

Actual Height

50 in

Actual Width

20 in

Weight

207 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

230 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X