



Brand: Wiegmann
Catalog ID: T121260CHSS
The T_CHSS Series wiring trough is designed to protect internal components and wiring from dust, dirt, oil and water. This trough can be used indoors or outdoors as well as in corrosive environments.
Catalog Number
T121260CHSS
Cover Type
Hinged Cover
Finish Type
Grained Stainless Steel
Latches Type
External Clamps
Material
304 Stainless Steel
Mounting Type
Number of Doors (Fixed)
1
Series
T_CHSS Series
UPC
786725888818
Actual Depth
60.31 in
Actual Height
13.5 in
Actual Width
13.5 in
Depth
60 in
Height
12 in
Weight
74.1 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 12, 4 & 4X
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
1