WIEGMANN
NEMA 4X Hinge Cover Wire Trough 4 X 4 X 18 in. 304 Stainless Steel
Image of T4418CHSS NEMA 4X Hinge Cover Wire Trough 4 X 4 X 18 in. 304 Stainless Steel

NEMA 4X Hinge Cover Wire Trough 4 X 4 X 18 in. 304 Stainless Steel

Brand: Wiegmann

Catalog ID: T4418CHSS

NEMA 4X Hinge Cover Wire Trough 4 X 4 X 18 in. 304 Stainless Steel

The T_CHSS Series wiring trough is designed to protect internal components and wiring from dust, dirt, oil and water. This trough can be used indoors or outdoors as well as in corrosive environments.

  • Trough and cover are fabricated from 304 stainless steel
  • Seams are continuously welded and ground smooth
  • Easy to operate external clamps and continuous hinge are provided
  • External mounting feet are included
  • Cover is sealed with a poured in place gasket

General

Catalog Number

T4418CHSS

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Grained Stainless Steel

Latches Type

External Clamps

Material

304 Stainless Steel

Mounting Type

Wall Mount

Number of Doors (Fixed)

1

Series

T_CHSS Series

UPC

786725888580

Dimensions

Actual Depth

18.31 in

Actual Height

5.5 in

Actual Width

5.5 in

Depth

18 in

Height

4 in

Weight

9.4 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1, 12, 4 & 4X

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1