
Brand: Wiegmann
Catalog ID: T8812CHSS
The T_CHSS Series wiring trough is designed to protect internal components and wiring from dust, dirt, oil and water. This trough can be used indoors or outdoors as well as in corrosive environments.
Catalog Number
T8812CHSS
Cover Type
Hinged Cover
EU RoHS Indicator
No
Latches Type
External Clamps
Material
304 Stainless Steel
Mounting Type
Wall Mount
Number of Doors (Fixed)
1
Series
T_CHSS
UPC
786725888733
Actual Depth
12.31 in
Actual Height
9.5 in
Actual Width
9.5 in
Depth
12 in
Height
8 in
Weight
13.7 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 12, 4 & 4X
Number of Doors (Fixed)
1
Carton Quantity
1