WIEGMANN
NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable 20X20X10
Image of HW-J202010CHQR NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable 20X20X10
*Representative image
Image of HW-J202010CHQR NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable 20X20X10

NEMA 4X Fibreglass Continuous Hinge Quick Release Padlockable 20X20X10

Brand: Wiegmann

Catalog ID: HW-J202010CHQR

NEMA 4X JIC Continuous Hinge Quick Release Padlockable 20X20X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J202010CHQR

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

  • Wall Mount
  • Wall Mount

Series

JIC Series

Type

Enclosure

UPC

786725876808

Dimensions

Actual Depth

11.75 in

Actual Height

20.3 in

Actual Width

20.3 in

Cubic Capacity

4000 cu.in

Depth

10 in

Height

20 in

Weight

30 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

6