

Brand: Wiegmann
Catalog ID: HW-J161406CHQRW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J161406CHQRW
Color
Gray
Cover Type
Hinged Cover with Window
Material
Fiberglass
Mounting Type
Series
JIC Series
Type
Enclosure
UPC
786725857456
Actual Depth
6.23 in
Actual Height
17.53 in
Actual Width
15.46 in
Cubic Capacity
1344 cu.in
Depth
6 in
Height
16 in
Weight
11.5 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
24