WIEGMANN
Image of HW-J181608CHSC NEMA 4X JIC Continuous Hinge Two Screw Cover 18X16X8 Fiberglass-Opaque

NEMA 4X JIC Continuous Hinge Two Screw Cover 18X16X8 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-J181608CHSC

NEMA 4X JIC Continuous Hinge Two Screw Cover 18X16X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J181608CHSC

Color

Gray

Cover Type

Hinged Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725857180

Dimensions

Actual Depth

8.82 in

Actual Height

19.62 in

Actual Width

17.61 in

Cubic Capacity

2304 cu.in

Depth

8 in

Height

18 in

Weight

19.25 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

12