
Brand: Wiegmann
Catalog ID: HW-J60404CHSC
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J60404CHSC
Color
Gray
Cover Type
Hinged Cover
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC Series
Type
Enclosure
UPC
786725857098
Actual Depth
4.75 in
Actual Height
7.5 in
Actual Width
5.43 in
Cubic Capacity
96 cu.in
Depth
4 in
Height
6 in
Weight
2.5 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1