WIEGMANN
NEMA 4X Screw Cover Junction Box 7X6X3 Fiberglass-Opaque
Image of HW-N4X763SC NEMA 4X Screw Cover Junction Box 7X6X3 Fiberglass-Opaque

NEMA 4X Screw Cover Junction Box 7X6X3 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X763SC

NEMA 4X Screw Cover Junction Box 7X6X3 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit available

General

Catalog Number

HW-N4X763SC

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

SlimLine

Type

Enclosure

UPC

786725856749

Dimensions

Cubic Capacity

126 cu.in

Depth

3 in

Height

7 in

Weight

3 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1