MI LISTA
WIEGMANN
Image of HW-N4X844 NEMA 4X Screw Cover Junction Box 8X4X4 Fiberglass-Opaque
* Imagen representativa
Image of HW-N4X844 NEMA 4X Screw Cover Junction Box 8X4X4 Fiberglass-Opaque

NEMA 4X Screw Cover Junction Box 8X4X4 Fiberglass-Opaque

Marca: Wiegmann

ID del Catálogo: HW-N4X844

NEMA 4X Screw Cover Junction Box 8X4X4 Fiberglass-Opaque

Detalles del producto

General

Catalog Number

HW-N4X844

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

SlimLine

Type

Enclosure

UPC

786725856695

Dimensiones

Cubic Capacity

128 cu.in

Depth

4 in

Height

8 in

Weight

2 lb

Width

4 in

Certificaciones y Cumplimiento

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logística

Carton Quantity

1

Recursos y descargas

Especificaciones

Modelos en 3D

[ES] Engineering Drawing

[ES] SDS

[ES] Terms and Conditions