

Brand: Wiegmann
Catalog ID: WAS150
Hole Seals are designed to protect enclosures that have extra 1-1/2 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
1-1/2-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.
Accessory Type
Hole Seal
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS150
Color
Ansi-61 Gray Smooth
Finish Type
Smooth
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725490707
Depth
0.7 in
Dimensions
3 in x 3.5 in x 1 in
Height
1 in
Length
3 in
Weight
0.2 lb
Width
3.5 in
Buy America(n) Qualified
Contact Manufacturer
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
7200