

Brand: Wiegmann
Catalog ID: WAS125SS
Hole Seals are designed to protect enclosures that have extra 1-1/4 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
1-1/4-inch conduit holes. Quick wing nut. Oil resistant gasket. Grained finish.
Accessory Type
Hole Seal
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS125SS
Color
Stainless Steel
Material
Stainless Steel
Type
Accessory
UPC
786725490950
Dimensions
4.75 in x 4 in x 1 in
Height
1 in
Length
4.75 in
Weight
0.2 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
3360