Brand: Wiegmann
Catalog ID: WAS125
Accessory Type
Hole Seal
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS125
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
Yes
Finish Type
Smooth
Material
Carbon Steel
Type
Accessory
UPC
786725490608
Depth
0.7 in
Dimensions
3.5 in x 3 in x 0.75 in
Height
0.75 in
Length
3.5 in
Weight
0.2 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
480