Brand: Wiegmann
Catalog ID: WAS200
Hole Seals are designed to protect enclosures that have extra 2 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
2-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS200
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725490806
Depth
0.7 in
Dimensions
3.75 in x 3.75 in x 0.75 in
Height
0.75 in
Length
3.75 in
Weight
0.3 lb
Width
3.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
129