

Brand: Wiegmann
Catalog ID: WAS300
Hole Seals are designed to protect enclosures that have extra 3 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
3-inch conduit holes. Quick wing nut. Oil resistant gasket. ANSI-61 gray smooth finish.
Accessory Type
Hole Seal
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS300
Color
Ansi-61 Gray Smooth
Finish Type
Smooth
Material
Carbon Steel
Material Type
Carbon Steel
Type
Accessory
UPC
786725490851
Depth
0.7 in
Dimensions
6 in x 4.5 in x 0.625 in
Height
0.625 in
Length
6 in
Weight
0.5 lb
Width
4.5 in
Buy America(n) Qualified
Contact Manufacturer
Industry Standard(s)
Carton Quantity
10
Pallet Quantity
2520