WIEGMANN
Image of PB3 N4 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.7 Carbon Steel - Gray
* Representative image
Image of PB3 N4 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.7 Carbon Steel - Gray

N4 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.7 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB3

N4 30.5 MM 3 Pushbutton Enclosure 8X3.2X2.7 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

Product details

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB3

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

3

Series

PB

Type

Standard Push Button Enclosure

UPC

786725430154

Dimensions

Actual Width

3.25 in

Depth

8 in

Height

8 in

Weight

3 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions