WIEGMANN
Image of CTDD362412 N3R CT Double Door Hinged-Cover 36X24X12 Carbon Steel - Gray
* Representative image
Image of CTDD362412 N3R CT Double Door Hinged-Cover 36X24X12 Carbon Steel - Gray

N3R CT Double Door Hinged-Cover 36X24X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: CTDD362412

N3R CT Double Door Hinged-Cover 36X24X12 Carbon Steel - Gray

Product details

General

Application

Enclosures are designed as a housing for current and voltage transformers, recorders, meters, junction, service box, relay, and/or for terminal instrumentation.

Catalog Number

CTDD362412

Color

Ansi-61 Gray Smooth

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725853960

Dimensions

Cubic Capacity

10368 cu.in

Depth

12 in

Height

24 in

Weight

80 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads