
Brand: Wiegmann
Catalog ID: CTSD243012
Application
Designed as a housing for current and voltage transformers, recorders, meters, junction box, service box, rely and/or for terminal instrumentation.
Catalog Number
CTSD243012
Color
Ansi-61 Gray Smooth
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725853908
Cubic Capacity
8640 cu.in
Depth
12 in
Height
30 in
Weight
65 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
3