Brand: Wiegmann
Catalog ID: RHC202008
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.
Application
Designed for use as wiring boxes and junction boxes. Provides protection in outdoor installations against rain, sleet, and snow, or indoors against dripping water.
Catalog Number
RHC202008
Color
Ansi-61 Gray Smooth
Construction
Seam and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Smooth
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725406708
Cubic Capacity
3200 cu.in
Depth
8 in
Height
20 in
Weight
44 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R
UL Listed
Yes
Carton Quantity
1