WIEGMANN
Image of HW-N4X5PB-22 NEMA 4X 22MM Pushbutton Enclosure (5-Pushbutton) 11X4X4 Fiberglass-Opaque

NEMA 4X 22MM Pushbutton Enclosure (5-Pushbutton) 11X4X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X5PB-22

NEMA 4X 22MM Pushbutton Enclosure (5-Pushbutton) 11X4X4 Fiberglass-Opaque

Product details

General

Catalog Number

HW-N4X5PB-22

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Pushbutton Number of Holes

5

Pushbutton Size

22 MM

Series

InLine

Type

Enclosure

UPC

786725856879

Dimensions

Cubic Capacity

176 cu.in

Depth

4 in

Height

11 in

Weight

2 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads