Brand: Wiegmann
Catalog ID: S2206NK
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S2206NK
Color
Ansi-61 Gray Textured
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Listings
UL, CSA
Material
Carbon Steel
Type
Wireway
UPC
786725876310
Actual Height
2.5 in
Actual Length
6 in
Actual Width
2.5 in
Depth
6 in
Height
3 in
Weight
2 lb
Width
3 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Carton Quantity
4