Brand: Wiegmann
Catalog ID: E0808NK
Accessory Type
End Cap
Application
For use with HS and S Series wireway.
Catalog Number
E0808NK
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725860906
Actual Length
1 in
Depth
1 in
Height
8 in
Weight
2 lb
Width
8 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certified Listed
Nema Rating
1
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
432