WIEGMANN
Image of FH115230V300W Fan Heater 115/230 Volt 6 Cubic Feet Per Minute 300 Watts

Fan Heater 115/230 Volt 6 Cubic Feet Per Minute 300 Watts

Brand: Wiegmann

Catalog ID: FH115230V300W

Fan Heater 115/230 Volt 6 Cubic Feet Per Minute 300 Watts

This fan assisted registor heater is designed for large capacity heating. The heater prevents condensation and maintains a minimum temperature inside of an enclosure.

  • Available in 115V or 230V
  • Supplied with DIN rail clip installed
  • Connection is a 3 screw terminal for 14 AWG

General

Application

Heating

Catalog Number

FH115230V300W

Color

Black

EU RoHS Indicator

No

Material

Plastic

Type

Fan Heater

UPC

786725886135

Dimensions

Actual Depth

3.1 in

Actual Height

3.6 in

Actual Width

2.1 in

Depth

3 in

Height

4 in

Width

2 in

Electrical Ratings

Wattage

300 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

10