Brand: Wiegmann
Catalog ID: WRD90XM3924FS4
Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.
Catalog Number
WRD90XM3924FS4
Color
Gray
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Series
KwikHinge™
Type
Disconnect
UPC
786725889143
Actual Depth
24.13 in
Actual Height
90.13 in
Actual Width
39.38 in
Cubic Capacity
84240 cu.in
Depth
24 in
Height
90 in
Weight
536 lb
Width
39 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
3R, 4, 12 and IP66