WIEGMANN
Panel Large N1C/RHC 17 X 14.5, Carbon Steel - White
Image of N1P1620 Panel Large N1C/RHC 17 X 14.5, Carbon Steel - White
*Representative image
Image of N1P1620 Panel Large N1C/RHC 17 X 14.5, Carbon Steel - White

Panel Large N1C/RHC 17 X 14.5, Carbon Steel - White

Brand: Wiegmann

Catalog ID: N1P1620

Panel Large N1C/RHC 17X14.5 Carbon Steel - White

The N1P Series back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.

  • Fabricated from carbon steel
  • Painted with white polyester powder

14 gauge (non-perforated). White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

General

Application

Used for mounting lightweight control components.

Catalog Number

N1P1620

Color

White

Construction

Non-Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

N1P Series

Type

Back Panel

UPC

786725340767

Dimensions

Actual Width

14.5 in

Height

17 in

Weight

6 lb

Width

15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

120