
Brand: Wiegmann
Catalog ID: N1P2030
The N1P Series back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.
12 gauge (non-perforated). White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.
Application
Used for mounting lightweight control components.
Catalog Number
N1P2030
Color
White
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725340811
Actual Height
26 in
Actual Width
18.5 in
Height
26 in
Weight
17 lb
Width
19 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1