Brand: Wiegmann
Catalog ID: N1P1010
Application
Used for mounting lightweight control components.
Catalog Number
N1P1010
Color
White
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
N1P
Type
Back Panel
UPC
786725341207
Actual Height
8.25 in
Actual Width
8.25 in
Height
8 in
Weight
1.5 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10