

Brand: Wiegmann
Catalog ID: P1206PP
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1206PP
Color
White
Construction
Non-Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
P Series
Type
Back Panel
UPC
786725873340
Actual Height
10.88 in
Actual Width
4.88 in
Height
11 in
Weight
1.2 lb
Width
5 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10