WIEGMANN
Perforated Panel (JIC B Series) 4.8 X 2.8, Carbon Steel - White
Image of P0604PP Perforated Panel (JIC B Series) 4.8 X 2.8, Carbon Steel - White

Perforated Panel (JIC B Series) 4.8 X 2.8, Carbon Steel - White

Brand: Wiegmann

Catalog ID: P0604PP

Perforated Panel (JIC B Series) 4.8X2.8 Carbon Steel - White

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

General

Application

For use with JIC enclosures.

Catalog Number

P0604PP

Color

White

Construction

Non-Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

P Series

Type

Back Panel

UPC

786725873289

Dimensions

Actual Height

4.88 in

Actual Width

2.88 in

Height

5 in

Weight

0.3 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10