

Brand: Wiegmann
Catalog ID: N1P3036PP
The N1P Series perforated back panels are designed for use in mounting lightweight electrical components. Used in medium N1C enclosures.
White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.
Application
Used for mounting lightweight control components.
Catalog Number
N1P3036PP
Color
White
Construction
Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
N1P Series
Type
Back Panel
UPC
786725866229
Actual Height
1.375 in
Actual Width
35.25 in
Height
1 in
Weight
3 lb
Width
35 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1
Pallet Quantity
36