
Brand: Wiegmann
Catalog ID: N1P0810PP
The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in small N1C and RHC enclosures.
White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Small (NIC), NEMA 3R Small (RHC), NEMA 12 WAGIE. Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.
Application
Used for mounting lightweight control components.
Catalog Number
N1P0810PP
Color
White
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
N1P Series
Type
Back Panel
UPC
786725866021
Actual Height
0.625 in
Height
1 in
Weight
1.1 lb
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
10
Pallet Quantity
1000