

Brand: Wiegmann
Catalog ID: NP1212CPP
The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP1212CPP
Color
White
Construction
Non-Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725873081
Actual Height
10.2 in
Actual Width
10.2 in
Height
10 in
Weight
2 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1