WIEGMANN
Perforated Panel (Ultimate) 28.2 X 18.2, Carbon Steel - White
Image of NP3020CPP Perforated Panel (Ultimate) 28.2 X 18.2, Carbon Steel - White

Perforated Panel (Ultimate) 28.2 X 18.2, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP3020CPP

Perforated Panel (Ultimate) 28.2X18.2 Carbon Steel - White

The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412CPP Series enclosures.

Catalog Number

NP3020CPP

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725873166

Dimensions

Actual Height

28.2 in

Actual Width

18.2 in

Height

28 in

Weight

16 lb

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1