WIEGMANN
Perforated Panel (Ultimate) 58.2 X 34.2, Carbon Steel - White
Image of NP6036CPP Perforated Panel (Ultimate) 58.2 X 34.2, Carbon Steel - White

Perforated Panel (Ultimate) 58.2 X 34.2, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP6036CPP

Perforated Panel (Ultimate) 58.2X34.2 Carbon Steel - White

The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

General

Application

For use with Ultimate N412CPP Series enclosures.

Catalog Number

NP6036CPP

Color

White

Construction

Flanged

EU RoHS Indicator

No

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725873272

Dimensions

Actual Height

58.2 in

Actual Width

34.2 in

Height

58 in

Weight

60 lb

Width

34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

1