WIEGMANN
Image of RH115230V75W Radiant Heater 115-230 Volt 75 Watts
* Representative image
Image of RH115230V75W Radiant Heater 115-230 Volt 75 Watts

Radiant Heater 115-230 Volt 75 Watts

Brand: Wiegmann

Catalog ID: RH115230V75W

Radiant Heater 115-230 Volt 75 Watts

Radiant heaters are designed to protect enclosures from low temperatures, condensation, and corrosion. The heater maintains a stable temperature within the enclosure to allow critical components to perform with consistent reliabilty.

  • Heater has a two screw terminal for connection of 14 AWG wire
  • DIN Rail clip is provided for mounting the heater

Product details

General

Application

Heating

Catalog Number

RH115230V75W

Color

Black

Material

Steel

Type

Radiant Heater

UPC

786725885879

Dimensions

Actual Depth

2.4 in

Actual Height

5.51 in

Actual Width

2.32 in

Depth

2 in

Height

6 in

Width

2 in

Electrical Ratings

Voltage Rating

100-240 V

Wattage

75 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

1

Resources and downloads