Brand: Wiegmann
Catalog ID: RHPC115230V100W
Application
Heating
Catalog Number
RHPC115230V100W
Color
Black
EU RoHS Indicator
No
Material
Steel
Type
Radiant Heater
UPC
786725885947
Actual Depth
2.48 in
Actual Height
5.51 in
Actual Width
2.76 in
Depth
2 in
Height
6 in
Width
3 in
Voltage Rating
100-240 V
Wattage
100 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
EU RoHS Indicator
No
Carton Quantity
1